IESNA:LM-63-2002
[TEST]P1388909
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27178.2
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
186.7 222.6 308.8 588.8 1579.7 2685.5 3705.1 4365.7 5019.2 5859.3 6929.2 8035.0 9571.6 11022.1 12242.8 13269.6 14217.4 15143.7 
16127.4 17427.1 18927.8 20342.4 20708.6 20098.2 19078.6 17915.3 17025.0 16278.2 13449.1 8774.6 4200.6 2032.1 1077.1 438.0 251.3 
136.4 79.0 0.0 
186.7 229.8 308.8 574.4 1464.8 2642.4 3597.4 4315.5 5019.2 5852.1 6821.5 8063.7 9521.3 10835.4 12077.6 13097.2 14037.9 14921.1 
15926.3 17182.9 18741.1 20191.6 20694.2 20083.9 18999.6 17879.4 16946.0 16163.3 13470.6 8796.1 4286.8 2032.1 1084.3 423.6 244.1 
129.2 79.0 0.0 
186.7 222.6 294.4 560.1 1342.8 2434.2 3525.6 4258.0 4961.7 5765.9 6728.1 7948.8 9212.6 10526.6 11610.9 12379.2 13154.7 14102.5 
15186.8 16464.9 18231.3 20263.4 21232.7 20837.8 19552.5 18274.4 17405.5 16694.7 14260.5 9686.5 4976.1 2297.8 1091.4 409.3 258.5 
143.6 86.2 0.0 
186.7 222.6 280.0 481.1 1156.1 2204.4 3188.1 4049.8 4789.4 5579.2 6505.5 7625.7 8796.1 9959.4 10943.1 11761.7 12314.6 13147.5 
14303.6 15754.0 17778.9 19890.0 21555.9 21642.0 20529.0 19035.5 18051.8 17398.3 15272.9 11438.5 6412.2 2915.3 1285.3 466.7 258.5 
165.2 107.7 0.0 
186.7 222.6 272.9 409.3 840.1 1709.0 2699.9 3690.8 4495.0 5256.1 6110.6 7173.3 8293.5 9492.6 10505.1 11381.1 11991.4 12479.7 13204.9 
14396.9 16271.0 18891.9 21369.2 22273.9 21433.8 19918.7 18970.9 18317.5 16278.2 13398.8 8631.0 3927.7 1759.2 653.4 294.4 201.1 
143.6 0.0 
186.7 215.4 258.5 337.5 574.4 1113.0 2017.7 2908.1 3899.0 4724.8 5507.4 6397.8 7410.3 8408.4 9564.4 10490.7 11230.3 11776.0 12178.1 
12881.8 13987.6 15983.8 19100.1 21591.8 22238.0 20744.5 19681.7 18884.7 17068.0 14519.0 10971.8 6484.0 3259.9 1278.1 452.4 265.7 
193.9 0.0 
186.7 215.4 237.0 287.2 387.7 624.7 1084.3 1831.0 2649.6 3554.3 4430.4 5378.2 6196.8 7087.2 8056.5 9047.4 9894.7 10670.2 11251.8 
11847.8 12594.6 13772.2 15653.5 18540.0 21426.6 22431.9 21821.5 21031.7 18224.1 15129.3 12084.8 9672.1 6139.3 2900.9 1177.6 
380.6 258.5 0.0 
186.7 208.2 229.8 265.7 330.3 445.2 739.6 1220.7 1945.9 2707.0 3561.5 4451.9 5320.7 6196.8 7058.4 8035.0 8882.3 9751.1 10476.3 11208.8 
11962.7 12953.6 14468.7 16709.0 19825.4 22137.5 22589.8 22338.5 19904.3 16429.0 13032.6 10404.5 7496.4 4215.0 1766.4 495.5 
294.4 0.0 
186.7 201.1 222.6 251.3 287.2 351.8 495.5 725.2 1170.4 1780.8 2506.0 3274.3 4121.6 4976.1 5873.6 6778.4 7647.2 8544.8 9399.3 10225.0 
11093.9 12120.7 13477.8 15251.4 17542.0 20392.6 21699.5 22101.6 21541.5 18935.0 15351.9 11819.1 8394.0 5471.5 2427.0 804.2 
337.5 0.0 
186.7 201.1 208.2 222.6 229.8 251.3 272.9 315.9 373.4 473.9 639.1 883.2 1220.7 1701.8 2261.9 2886.6 3561.5 4358.6 5213.0 6175.2 7216.4 8437.1 
9887.5 11625.2 13628.6 15768.4 17068.0 17901.0 19229.4 18525.7 15351.9 10641.5 6412.2 3367.7 1414.6 416.5 272.9 0.0 
186.7 193.9 193.9 193.9 201.1 201.1 201.1 208.2 201.1 208.2 208.2 215.4 229.8 244.1 287.2 330.3 394.9 481.1 596.0 761.1 969.4 1285.3 1709.0 2383.9 
3489.7 5442.8 7108.7 8149.9 9621.9 8228.9 6010.1 4222.1 2778.9 1436.1 416.5 100.5 28.7 0.0 
186.7 186.7 186.7 179.5 179.5 179.5 179.5 172.3 165.2 165.2 165.2 165.2 158.0 150.8 150.8 150.8 158.0 172.3 186.7 208.2 237.0 258.5 294.4 344.7 452.4 768.3 
1148.9 1515.1 2470.1 2620.9 1852.6 1127.3 653.4 301.6 122.1 50.3 21.5 0.0 
186.7 179.5 179.5 172.3 165.2 165.2 158.0 150.8 143.6 143.6 136.4 129.2 122.1 114.9 100.5 93.3 86.2 86.2 86.2 86.2 86.2 86.2 79.0 79.0 64.6 57.4 57.4 
57.4 71.8 86.2 64.6 57.4 57.4 43.1 28.7 21.5 21.5 0.0 
186.7 172.3 165.2 150.8 143.6 136.4 129.2 114.9 107.7 93.3 79.0 71.8 57.4 50.3 43.1 35.9 28.7 28.7 21.5 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 0.0 0.0 7.2 
7.2 14.4 14.4 14.4 0.0 
186.7 165.2 150.8 136.4 122.1 114.9 100.5 86.2 71.8 57.4 50.3 35.9 28.7 21.5 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
14.4 14.4 0.0 
186.7 158.0 136.4 122.1 107.7 86.2 79.0 64.6 50.3 35.9 28.7 14.4 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
14.4 0.0 
186.7 150.8 129.2 107.7 93.3 79.0 57.4 43.1 35.9 21.5 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 
7.2 0.0 
186.7 150.8 122.1 100.5 79.0 64.6 50.3 35.9 28.7 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 
0.0 
186.7 143.6 122.1 93.3 79.0 64.6 43.1 28.7 21.5 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
186.7 150.8 122.1 93.3 79.0 57.4 43.1 35.9 21.5 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
186.7 150.8 122.1 100.5 79.0 57.4 50.3 35.9 28.7 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
186.7 150.8 122.1 100.5 79.0 57.4 50.3 35.9 28.7 21.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
